D458150W225 1 4U5 AEJ4C14

Butterfly valve, motorized

Item number: 88744957
Description
Type D458 Butterfly valve, motorized
DN 150 DN 150
Body configuration W Intermediate flange version (Wafer), length FTF EN 558 series 20
Operating pressure 2 10 bar
Connection type 2 EN 1092 PN 10
Body material 5 PP, reinforced
Disc material 1 PVC-U
Seat (liner) 4 FPM
Voltage/Frequency U5 24 - 240 V AC 24 - 135 V DC for model 20, 35, 55, 85, 140, 300
Control module AE OPEN/CLOSE control, 2 additional potential-free limit switches, class A (EN15714-2)
Actuator version J4C14 Actuator, motorized, operating time 34 s, torque 140 Nm, J+J, type J4, heating, IP67

The GEMÜ D458 butterfly valve is motorized. Various metal or plastic on/off or control actuators are available. A manual override and an optical position indicator are integrated as standard. The butterfly valve is available in nominal sizes DN 50–300 and has a wafer body version.

  • Low weight
  • Corrosion-resistant materials
  • Disc outlet dimension designed on plastic piping