D480200W032A1VVF07 D17

Butterfly valve, bare shaft

Item number: 88914529
Description
Type D480 Butterfly valve, bare shaft
DN 200 DN 200
Body configuration W Intermediate flange version (Wafer), length FTF EN 558 series 20
Operating pressure 0 3 bar
Connection type 3 PN 16 / flange EN 1092, face-to-face dimension FTF EN 558 series 20
Housing material 2 EN-GJS-400-15 (GGG-40), epoxy coated 120 µm
Disc material A 1.4408
Shaft material 1 AISI 420 / 1.4021
Liner material V FKM
Liner fixing V Seat vulcanised into body
Actuator flange F07 F07, flange type DIN EN ISO 5211
Shaft connection and size D17 Square, diagonal, WAF 17 mm

The GEMÜ D480 Victoria soft seated butterfly valve has a bare shaft. The butterfly valve is available in nominal sizes DN 25 to 1600 and in standard installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer and lug body versions.

  • Available in large nominal sizes
  • Bubble tight sealing, in accordance with EN 12266-1/P12, leak rate A
  • Special materials for disc, seal and valve body
  • Vulcanizable liner
  • Abrasion-resistant version possible