K415 20D 13714

Valve body, metal

Item number: 88922393
Description
Type K415 Butterfly valve body, metal
DN 20 DN 20
Body configuration D 2/2-way body
Connection type 1 Threaded sockets DIN ISO 228
Housing material 37 1.4408, investment casting
Liner material 14 EPDM

The GEMÜ K415 soft seated butterfly valve made from stainless steel or brass has a bare shaft with standardized actuator flange in accordance with ISO 5211. With its rounded and polished disc edges, the butterfly valve is optimized for frequent cycle duties. The surface of the butterfly valve can still be further finished. The butterfly valve is optionally available with FDA or in an ATEX version. Thanks to its modular construction, it is also available with a manual, pneumatic or motorized actuator.

  • High-quality butterfly valve made from stainless steel or brass
  • Available in small nominal sizes
  • Compact and robust body
  • Suitable for vacuum applications and low temperatures