R471 80W2D4A6TL1 AU20KE0

Butterfly valve, pneumatic NC

Item number: 88750999
Description
Type R471 Butterfly valve, double-eccentric, pneumatically operated, long service life, low friction thanks to direct separation of seat and disc, continuous and blow-out proof shaft, with antistatic unit and low-maintenance spindle seal, can be readjusted
DN 80 DN 80
Body configuration W Intermediate flange version (Wafer), length FTF API609 table B, EN 558 series 108, EN 558 series 109
Operating pressure 2 10 bar
Connection type D ANSI B16.5, Class 150, face-to-face dimension FTF EN 558 series 108
Body material 4 1.4408 (SS316), ASTM A351 CF8M
Disc material A 1.4408 / ASTM A351 / CF8M
Shaft material 6 1.4542, ASTM 564 630
Liner material T TFM 1600 (FDA certification)
Liner fixing L Liner loose
Control function 1 Normally closed (NC)
Actuator version AU20KE Actuator, pneumatic, single acting, spring closing, clockwise rotation, ASR0200U S14 F07F10YS17/S14A
Actuator particulars 0 General industrial version (ASR/ASL/ADA/GSR/GSL/GDR), Version A (SC/SO/DR/DL), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2

The GEMÜ R471 Tugela double eccentric metal butterfly valve is operated by a pneumatic actuator. The butterfly valve is available in nominal sizes DN 50 to 400 and in standardized installation lengths API 609 category A (DIN 3202 K1).

  • High-performance butterfly valve with double eccentric construction in order to separate the disc directly from the seat (gasket), thereby reducing friction and extending the service life
  • Continuous shaft with temperature resistant graphite bearing and PTFE gland packing for readjustment in operation for minimized leakage, even at low pressures
  • Antistatic fixture for ATEX area
  • Various actuator types can be selected
  • Bubble tight sealing, in accordance with EN 12266-1/P12, leak rate A