R477250W334A6TL0 GB232

Butterfly valve, manual

Item number: 88830249
Description
Type R477 Butterfly valve, double-eccentric, manually operated, long service life, low friction thanks to direct separation of seat and disc, continuous and blow-out proof shaft, with antistatic unit and low-maintenance spindle seal, can be readjusted
DN 250 DN 250
Body configuration W Intermediate flange version (Wafer), length FTF API609 table B, EN 558 series 108, EN 558 series 109
Operating pressure 3 16 bar
Connection type 3 PN 16 / Flange EN 1092, FTF EN 558 series 108
Body material 4 1.4408 (SS316), ASTM A351 CF8M
Disc material A 1.4408 / ASTM A351 / CF8M
Shaft material 6 1.4542, ASTM 564 630
Liner material T TFM 1600 (FDA certification)
Liner fixing L Liner loose
Control function 0 Manually operated (MA)
Actuator version GB232 Gearbox, aluminium die-cast housing

The GEMÜ R477 Tugela double eccentric metal butterfly valve is operated by a manual actuator. The butterfly valve is available in nominal sizes DN 50 to 400 and in standardized installation lengths API 609 category A (DIN 3202 K1).

  • High-performance butterfly valve with double eccentric construction in order to separate the disc directly from the seat (gasket), thereby reducing friction and extending the service life
  • Continuous shaft with temperature resistant graphite bearing and PTFE gland packing for readjustment in operation for minimized leakage, even at low pressures
  • Antistatic fixture for ATEX area
  • Various actuator types can be selected
  • Bubble tight sealing, in accordance with EN 12266-1/P12, leak rate A