9468000ZF07NS17C10E2070

Motorized quarter turn act.

Item number: 88319266
Description
Type 9468 Motorized quarter turn actuator, optical position indicator, manual override
Fieldbus 000 Without
Actuator use Z Accessory
Actuator flange F07 F07, flange type DIN EN ISO 5211
Operator connection F07 Flange type DIN EN ISO 5211, F07
Location spigot N Without location spigot
Coupling and wrench size S17 Star, WAF 17 mm
Voltage / Frequency C1 24 V DC
Control module 0E OPEN/CLOSE control, 2 additional potential-free limit switches, relay not reversible
Actuator version 2070 Actuator, motorized, operating time 15s, torque 70Nm, supply voltage C1 GEMUE, size 2

GEMÜ 9468 is a motorized quarter turn actuator. A manual override and an optical position indicator are integrated as standard. The torque in the end positions is increased. This enables a closing curve matched to the valves.

  • Increased torque in the end positions with consistent motor load/rotational speed through threaded spindle kinematics (closing curve matched to valves)
  • Low weight
  • Robust and low-wear because of the mechanically stable design