GDR0180 F12 S27A

Actuator, pneumatic, DA

Item number: 88801991
Description
Type GDR Basic actuator, pneumatic, double acting, clockwise rotation
Actuator version 0180 0180 (GDR/GDL/GSR/GSL)
Actuator flange F12 F12, flange type DIN EN ISO 5211
Coupling and wrench size S27 Star, WAF = 27 mm
Material A General industrial version (GSR/GSL/GDR/GDL), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2

The GEMÜ GDR pneumatic basic actuator is a double acting, clockwise rotation quarter turn actuator for Open/Close applications. With its standardized connection for pilot valve, position feedback and flanged connection according to ISO 5211, it is suitable for mounting to butterfly valves and ball valves.

  • Anodized aluminium housing with RAL5021 epoxy coated cover
  • Setting range of end positions ± 5°
  • Suitable for Open/Close applications in a non aggressive environment
  • Interface in accordance with EN ISO 5211
  • Interface for electrical position indicator or pilot valve according to VDI/VDE3845