883R20D 72014 534 675

Variable area flowmeter

Item number: 88309605
Description
Type 883 Variable area flowmeter, PVDF float with magnet, with PVDF tube, (series 850)
RoHS conformance R Conformance to RoHS
DN 20 DN 20
Body configuration D Straight through tube
Connection type 7 Union end with DIN insert (socket)
Metering tube material 20 PVDF
O-ring material 14 EPDM
Union material 5 Insert PP, union nut PP beige
Metering tube size 34 Conus 34
Measuring range 675 Maximum measuring range of flowmeter
Medium Wasser Water
Temperature 20°C Medium temperature
Scale minimum 75 Lower measuring range limit of scale
Scale maximum 675 Upper measng range limit of scale
Unit l/h Litres per hour

​The GEMÜ 850 flowmeter operates according to the variable area principle and has a transparent metering tube. The scale printed onto the metering tube is suited to the medium. Dovetail sections moulded onto the metering tube allow for easy mounting of adjustable visual flow indicators, limit switches and a continuous readout transmitter.

  • Good level of accuracy, simple operation
  • Clear and large size printed scale
  • ATEX version available as an option
  • Over 500 standard scales and 13,000 special scales are available with further scales on request
  • Corrosion-resistant plastic parts