710 32D 220 43 1

Ball valve, pneum. 2/2-way

Item number: 88236955
Description
Type 710 Ball valve, plastic, pneumatically operated
DN 32 DN 32
Body configuration D 2/2-way body
Connection type 2 Solvent cement or welded sockets (DIN)
Ball valve material 20 PVDF
Seal material 4 FPM, maximum -15 °C - +210 °C
Control function 3 Double acting (DA)
Actuator version 1 GEMÜ actuator, pneumatic, size 1, piston diameter 70 mm

This article is listed as a Dual-Use-good according to Regulation EU 2021/821 under Control list No. 2B350g. If these goods are supplied to countries outside the EU, the relevant export restrictions apply.

The 2/2 and/or 3/2-way GEMÜ 710 plastic ball valve has a pneumatic actuator, which can either be made from aluminium or plastic. The seat seal is made from PTFE and the O-ring seals can be made from either EPDM or FKM.

  • High flow rates
  • Choice of various body materials and connection types
  • 2/2 and 3/2-way versions available
  • Optionally available with control ball