723 50D 2 114C1 A0 3035

Ball valve, motor. 2/2-way

Item number: 88440921
Description
Type 723 Ball valve, plastic, motorized
DN 50 DN 50
Body configuration D 2/2-way body
Connection type 2 Solvent cement or welded sockets (DIN)
Ball valve material 1 PVC-U, grey
Liner material 14 EPDM
Voltage/Frequency C1 24VDC
Control module A0 OPEN/CLOSE control
Actuator version 3035 Actuator, motorized, operating time 15s, torque 35Nm, GEMUE, size 3 supply voltage C1

The 2/2 and/or 3/2-way GEMÜ 723 ball valve is motorized. It has a plastic actuator housing. A manual override and an optical position indicator are integrated as standard. The seat seal is made from PTFE and the O-ring seals can be made from either EPDM or FKM.

  • High flow rates
  • Low weight
  • Choice of various body materials and connection types
  • Available as shut off or control valve
  • 2/2 and 3/2-way versions available