B52 32D1137 5Y5 AE BC3L

Ball valve, motor. 2/2-way

Item number: 88713675
Description
Type B52 Ball valve, metal, electrically operated, three-piece body, low-maintenance spindle seal and blow-out-proof shaft, with anti-static unit
DN 32 DN 32
Body/ball configuration D 2/2-way body
Connection type 11 Flanges EN 1092 PN 40, form B, face to face EN 558, series 1, ISO 5752, basic series 1
Ball valve material 37 1.4408 / CF8M (body, connection), 1.4401 / SS316 (ball, shaft)
Seal material 5 PTFE
Voltage/Frequency Y5 24VDC 85-260VAC
Control module AE OPEN/CLOSE control, 2 additional potential-free limit switches, class A (EN15714-2)
Actuator version BC3L Actuator, motorized, operating time 15s, torque 30Nm, BERNARD, type AQL 2 additional limit switches, heating, manual override, aluminium housing, RAL5002, IP67

The GEMÜ B52 3-piece 2/2-way metal ball valve is motorized. It has a plastic actuator housing. A manual override and an optical position indicator are integrated as standard. The seat seal is made of PTFE.

  • Suitable for vacuum applications
  • Low maintenance and reliable spindle sealing
  • Antistatic device