202 15D 2 1141 24 DC1007

Solenoid valve, directly cont.

Item number: 88005662
Description
Type 202 Solenoid valve, directly controlled
Body configuration D 2/2-way body
Connection type 2 Solvent cement socket DIN
Valve body material 1 PVC-U, grey
Seal material 14 EPDM
Control function 1 Normally closed (NC)
Voltage 24 24 V
Frequency DC DC
Execution type 1007 Without plug

The GEMÜ 202 directly controlled 2/2-way solenoid valve has a completely plastic encapsulated coil. The armature is sealed by a bellows made of PTFE backed by an additional safety diaphragm. The valve body is available in various materials and with a straight through or angle valve body design.

  • Good cleanability
  • The solenoid can be replaced without removing the valve body from the piping
  • Hermetic separation between medium and actuator