205 15D 0 114123050/606460

Solenoid valve, directly cont.

Item number: 88063730
Description
Type 205 Solenoid valve, directly controlled, optical position indicator, manual override
Body configuration D 2/2-way body
Connection type 0 Spigot DIN
Valve body material 1 PVC-U, grey
Seal material 14 EPDM
Control function 1 Normally closed (NC)
Voltage 230 230 V
Frequency 50/60 50 - 60 Hz
Execution type 6460 With anti-remanence disc

The GEMÜ 205 directly controlled 2/2-way plastic solenoid valve has a high performance coil. It is hermetically separated from the medium by means of a flexible PTFE bush. The armature is sealed by a bellows made of PTFE backed by an additional safety diaphragm. The plug has a rectifier for use with an AC supply. A manual override and an optical position indicator are integrated as standard.

  • Hermetic separation between medium and actuator
  • In case of power failure operation possible by manual override
  • Standard integral optical position indicator