8259 2DG212 21 24 DC

Solenoid valve, directly cont.

Item number: 88402858
Description
Type 8259 Solenoid valve, directly controlled, Solenoid valve, directly controlled
Body configuration D 2/2-way body, 2/2-way body
Connection type G2 G 1/4, threaded sockets DIN ISO 228
Valve body material 12 CW617N (brass)
Seal material 2 NBR, NBR
Control function 1 Normally closed (NC), Normally closed (NC)
Voltage 24 24 V, 24 V
Frequency DC DC, DC

The GEMÜ 8259 2/2-way direct acting solenoid valve has a brass or stainless steel valve body. All media wetted parts are made of FKM, NBR, PTFE, EPDM, brass or stainless steel. The valve is suitable for inert liquids and gases.

  • Direct acting, normally open or normally closed
  • Valve operates without minimum pressure differential
  • High flow rates
  • Compact design
  • Simple coil replacement without tools (Click-on®)
  • Suitable for vacuum applications
  • Explosion protected solenoids acc. to ATEX available as an option
  • UL and CSA approval available
  • Various threaded connections per nominal size