8259 5DG237141230 50

Solenoid valve, directly cont.

Item number: 88356548
Description
Type 8259 Solenoid valve, directly controlled, Solenoid valve, directly controlled
Body configuration D 2/2-way body, 2/2-way body
Connection type G2 G 1/4, threaded sockets DIN ISO 228
Valve body material 37 1.4408, stainless steel
Seal material 14 EPDM, EPDM
Control function 1 Normally closed (NC), Normally closed (NC)
Voltage 230 230 V, 230 V
Frequency 50 50 Hz, 50 Hz

The GEMÜ 8259 2/2-way direct acting solenoid valve has a brass or stainless steel valve body. All media wetted parts are made of FKM, NBR, PTFE, EPDM, brass or stainless steel. The valve is suitable for inert liquids and gases.

  • Direct acting, normally open or normally closed
  • Valve operates without minimum pressure differential
  • High flow rates
  • Compact design
  • Simple coil replacement without tools (Click-on®)
  • Suitable for vacuum applications
  • Explosion protected solenoids acc. to ATEX available as an option
  • UL and CSA approval available
  • Various threaded connections per nominal size