M75 10D 7 11422GC101-C

Solenoid valve

Item number: 88945162
Description
Type M75 Solenoid valve
DN 10 DN 10
Body configuration D 2/2-way body
Connection type 7 Union end with DIN insert (socket)
Valve body material 1 PVC-U, grey
Seal material 14 EPDM
Control function 2 Normally open (NO)
Actuator version 2G Actuator size 2 NC = 130 N NO = 50 N
Voltage / Frequency C1 24 V DC
Electrical connection 01 Plug design A, with cable socket, without cable
CONEXO C Integrated RFID chip for electronic identification and traceability

The GEMÜ M75 directly controlled 2/2-way process solenoid valve has innovative double bellows as a seal, with which the pressure forces can be compensated. The plastic encapsulated compact coil is available in several supply voltages. O-rings in various designs ensure hermetic separation between medium and actuator. The valve is suitable for liquid and gaseous media in open/close applications with short operating times. The GEMÜ M75 has a manual override and an energy-saving reduction in holding current as standard.

  • Compact design thanks to the small solenoid
  • Resistant against corrosive media
  • Low maintenance
  • Suitable for vacuum
  • GEMÜ electrical position indicator can be fitted