650 15D55405410TA 1503

Diaphragm valve, pneumatic

Item number: 88761779
Description
Type 650 Diaphragm valve, pneumatically operated, stainless steel piston actuator electropolished, optical position indicator
DN 15 DN 15
Body configuration D 2/2-way body
Connection type 55 Spigot BS 4825, part 1
Valve body material 40 1.4435 (F316L), forged body
Diaphragm material 54 PTFE/EPDM one-piece
Control function 1 Normally closed (NC)
Actuator version 0TA Operator size 0TA
Execution type 1503 Ra <= 0.8 µm (30 µin.) media wetted surfaces, to DIN 11866 HE3, electropolished internal / external
Surface 1503 Ra ≤ 0.8 μm (30 μin.) for media wetted surfaces, to DIN 11866 HE3, electropolished internal/external
Diaphragm size 8 Diaphragm size 8

The GEMÜ 650 BioStar 2/2-way diaphragm valve has a stainless steel piston actuator and is pneumatically operated. The valve is designed for use in a sterile environment. All actuator parts are made from stainless steel (except seals). The compression springs of diaphragm sizes 80 and 100 are made of epoxy-coated spring steel. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. An integrated optical position indicator is standard.

  • Compact design (ideal when space is at a premium)
  • CIP/SIP capable
  • Autoclave capability, depending on version
  • Controlled exhaust air duct available as an option
  • Wide range of adaptation options for add-on components and accessories
  • Version according to ATEX on request