675 20D 190540 0

Diaphragm valve, manual

Item number: 88782776
Description
Type 675 Diaphragm valve, manually operated, metal handwheel, metal distance piece, optical position indicator
DN 20 DN 20
Body configuration D 2/2-way body
Connection type 1 Threaded socket DIN ISO 228
Valve body material 90 EN-GJS-400-18-LT (GGG 40.3)
Diaphragm material 54 PTFE/EPDM one-piece
Control function 0 manually operated
Actuator version 0 Actuator size 0
Diaphragm size 25 Diaphragm size 25

The GEMÜ 675 2/2-way diaphragm valve has a metal handwheel and is manually operated. An integral optical position indicator is standard.

  • Suitable for particulate and abrasive media
  • Various lining materials are available for a wide range of media
  • Standard integral optical position indicator