675 32D 190 80 1

Diaphragm valve, manual

Item number: 88933280
Description
Type 675 Diaphragm valve, manually operated, metal handwheel, metal distance piece, optical position indicator
DN 32 DN 32
Body configuration D 2/2-way body
Connection type 1 Threaded socket DIN ISO 228
Valve body material 90 EN-GJS-400-18-LT (GGG 40.3)
Diaphragm material 8 CR
Control function 0 manually operated
Actuator version 1 Operator size 1
Diaphragm size 40 Diaphragm size 40

The GEMÜ 675 2/2-way diaphragm valve has a metal handwheel and is manually operated. An integral optical position indicator is standard.

  • Suitable for particulate and abrasive media
  • Various lining materials are available for a wide range of media
  • Standard integral optical position indicator