675 40D5816 20 1

Diaphragm valve, manual

Item number: 88343896
Description
Type 675 Diaphragm valve, manually operated, metal handwheel, metal distance piece, optical position indicator
Connection type 58 Flanges ANSI Class 125/150 FF, Face to face EN 558, series 7, ISO 5752, basic series 7
Actuator version 1 Operator size 1

The GEMÜ 675 2/2-way diaphragm valve has a metal handwheel and is manually operated. An integral optical position indicator is standard.

  • Suitable for particulate and abrasive media
  • Various lining materials are available for a wide range of media
  • Standard integral optical position indicator