675 50D313754L 2

Diaphragm valve, manual

Item number: 88873487
Description
Type 675 Diaphragm valve, manually operated, metal handwheel, metal distance piece, optical position indicator
DN 50 DN 50
Body configuration D 2/2-way body
Connection type 31 Threaded socket NPT
Valve body material 37 1.4408, investment casting
Diaphragm material 54 PTFE/EPDM one-piece
Control function L Manually operated, with lockable handwheel
Actuator version 2 Actuator size 2
Diaphragm size 50 Diaphragm size 50

The GEMÜ 675 2/2-way diaphragm valve has a metal handwheel and is manually operated. An integral optical position indicator is standard.

  • Suitable for particulate and abrasive media
  • Various lining materials are available for a wide range of media
  • Standard integral optical position indicator