675 80D381856B 4

Diaphragm valve, manual

Item number: 88477612
Description
Type 675 Diaphragm valve, manually operated, metal handwheel, metal distance piece, optical position indicator
DN 80 DN 80
Body configuration D 2/2-way body
Connection type 38 Flanges ANSI Class 150 RF, Face to face MSS SP-88
Valve body material 18 EN-GJS-400-18-LT (GGG-40.3), PP lined
Diaphragm material 56 PTFE/FKM
Control function B Manually operated with lockable handwheel, (without proprietary padlock)
Actuator version 4 Actuator size 4
Diaphragm size 80 Diaphragm size 80

The GEMÜ 675 2/2-way diaphragm valve has a metal handwheel and is manually operated. An integral optical position indicator is standard.

  • Suitable for particulate and abrasive media
  • Various lining materials are available for a wide range of media
  • Standard integral optical position indicator