687 25D8A425M2F/N 1508

Diaphragm valve, pneumatic

Item number: 88807521
Description
Type 687 Diaphragm valve, pneumatically operated, plastic actuator, stainless steel distance piece
DN 25 DN 25
Body configuration D 2/2-way body
Connection type 8A Clamps DIN 32676 series A Face to face EN 558, series 7
Valve body material 42 1.4435 (BN2), forged body Δ Fe < 0.5 %
Diaphragm material 5M PTFE/EPDM two-piece
Control function 2 Normally open (NO)
Actuator version F/N Operator size F/N
Execution type 1508 Ra ≤ 0.6 μm (25 μin.) for media wetted surfaces, electropolished internal/external
Surface 1508 Ra ≤ 0.6 μm (25 μin.) for media wetted surfaces, electropolished internal / external
Diaphragm size 25 Diaphragm size 25

The GEMÜ 687 2/2-way diaphragm valve has a low-maintenance plastic membrane actuator and is pneumatically operated. The valve has a metal distance piece. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.

  • Hermetic separation between medium and actuator
  • CIP/SIP capable
  • Wide range of adaptation options for add-on components and accessories
  • Suitable for particulate and abrasive media
  • Stainless steel body suitable for corrosive environments
  • Wide range of adaptation options for add-on components and accessories