R629 32D7R 129C1A1 1F

Diaphragm valve, motorized

Item number: 88902105
Description
Type R629 Diaphragm valve, motorized, plastic diaphragm valve
DN 32 DN 32
Body configuration D 2/2-way body
Connection type 7R Union end with DIN insert (Rp threaded socket)
Valve body material 1 PVC-U, grey
Diaphragm material 29 EPDM
Voltage / Frequency C1 24 V DC
Control module A1 OPEN/CLOSE control (economy), Emergency power module(NC)
Actuator version 1F Actuator size 1 diaphragm size 25
Diaphragm size 25 Diaphragm size 25

The GEMÜ R629 eSyLite 2/2-way diaphragm valve is motorized. It is available in an Open/Closed version. An integrated optical position indicator is standard. The self-locking actuator holds its position in a stable manner in the event of power supply failure.

  • Motorized linear actuator for Open/Close applications
  • Self-locking spindle actuator
  • Safety shut-down integrated
  • Standard optical position indicator and manual override
  • Integrated emergency power supply module (optional)
  • Electrical position indicator GEMÜ 1215 (optional)