R677100D 42054LNDZ

Diaphragm valve, manual

Item number: 88905929
Description
Type R677 Diaphragm valve, manually operated, plastic handwheel, optical position indicator
DN 100 DN 100
Body configuration D 2/2-way body
Connection type 4 Flanges EN 1092 / PN10 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material 20 PVDF
Diaphragm material 54 PTFE/EPDM one-piece
Control function L Manually operated, with lockable handwheel
Actuator version NDZ Operator size NDZ (diaphragm size 100)
Diaphragm size 100 Diaphragm size 100

This article is listed as a Dual-Use-good according to Regulation EU 2021/821 under Control list No. 2B350g. If these goods are supplied to countries outside the EU, the relevant export restrictions apply.

The GEMÜ R677 2/2-way diaphragm valve has a low maintenance plastic actuator and is manually operated. An integrated optical position indicator is standard. The high-flow valve body provides compact dimensions at high flow rates.

  • Same mounting height planes over multiple nominal sizes
  • Integral optical position indicator
  • Compact system design thanks to flow-optimized high-flow valve bodies