R690 32D 771541FDN

Diaphragm valve, pneumatic

Item number: 88700674
Description
Type R690 Diaphragm valve, pneumatically operated, plastic membrane actuator
DN 32 DN 32
Body configuration D 2/2-way body
Connection type 7 Union end with DIN insert (socket)
Valve body material 71 Inliner PP-H, grey, outliner PP, reinforced
Diaphragm material 54 PTFE/EPDM one-piece
Control function 1 Normally closed (NC)
Actuator version FDN Operator size FDN (diaphragm size 25)
Diaphragm size 25 Diaphragm size 25

The GEMÜ R690 2/2-way diaphragm valve has a low maintenance membrane actuator and is pneumatically operated. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. The high-flow valve body provides compact dimensions at high flow rates.

  • Same mounting height planes over multiple nominal sizes
  • Compact system design due to flow-optimized high-flow valve bodies
  • Reduced control air consumption
  • Modified spring sets available for applications with reduced control pressure