R690 40D7171 41HDN 1094

Diaphragm valve, pneumatic

Item number: 88510497
Description
Type R690 Diaphragm valve, pneumatically operated, plastic membrane actuator
DN 40 DN 40
Body configuration D 2/2-way body
Connection type 71 Union ends with DIN insert (for butt welding), only in material PE, only in conjunction with K number 1094
Valve body material 71 Inliner PP-H, grey, outliner PP, reinforced
Diaphragm material 4 FPM
Control function 1 Normally closed (NC)
Actuator version HDN Operator size HDN (diaphragm size 40)
Execution type 1094 Short insert, material PE, PN 10, (butt welding)
Diaphragm size 40 Diaphragm size 40

The GEMÜ R690 2/2-way diaphragm valve has a low maintenance membrane actuator and is pneumatically operated. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. The high-flow valve body provides compact dimensions at high flow rates.

  • Same mounting height planes over multiple nominal sizes
  • Compact system design due to flow-optimized high-flow valve bodies
  • Reduced control air consumption
  • Modified spring sets available for applications with reduced control pressure