R690 80D 4 15M1MDN

Diaphragm valve, pneumatic

Item number: 88923463
Description
Type R690 Diaphragm valve, pneumatically operated, plastic membrane actuator
DN 80 DN 80
Body configuration D 2/2-way body
Connection type 4 Flanges EN 1092 / PN10 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material 1 PVC-U, grey
Diaphragm material 5M PTFE/EPDM two-piece
Control function 1 Normally closed (NC)
Actuator version MDN Operator size MDN (diaphragm size 80)
Diaphragm size 80 Diaphragm size 80

The GEMÜ R690 2/2-way diaphragm valve has a low maintenance membrane actuator and is pneumatically operated. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. The high-flow valve body provides compact dimensions at high flow rates.

  • Same mounting height planes over multiple nominal sizes
  • Compact system design due to flow-optimized high-flow valve bodies
  • Reduced control air consumption
  • Modified spring sets available for applications with reduced control pressure