652 65D174054 5T3 1536

Pulsation damper

Item number: 88877367
Description
Type 652 Pulsation damper, stainless steel piston actuator, electropolished, optical position indicator
DN 65 DN 65
Body configuration D 2/2-way body
Connection type 17 Spigot EN 10357 series A (formerly DIN 11850 series 2) / DIN 11866 series A
Valve body material 40 1.4435 (F316L), forged body
Diaphragm material 54 PTFE/EPDM one-piece
Actuator version 5T3 Operator size 5T3
Execution type 1536 Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 H4, mechanically polished internal
Surface 1536 Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 H4, mechanically polished internal
Diaphragm size 80 Diaphragm size 80

The GEMÜ 652 pulsation damper is designed for use with liquid and gaseous media in sterile areas of application. In many production plants, unwanted pressure surges arise which are generated by switching on pumps or quickly switching valves, for example. These pressure surges can cause damage to system components, such as filters, sensors or pipelines, as well as contamination of media, due to brief lifting of the diaphragm. The GEMÜ 652 pulsation damper is designed so that it releases a volume in a particular pre-defined pressure surge area, and compensates for the pressure surge. The valve body is open in-line with flow direction, and not intended to shut off the medium.

  • Pre-defined compensation volume
  • Defined pressure range
  • CIP/SIP capable
  • Autoclave capability, depending on version
  • Suitable for inert, corrosive, liquid and gaseous media
  • Valve body and diaphragm available in various materials and designs
  • Compact design (ideal when space is at a premium)