Q40 4DC7P10P1 FT

Pinch valve, pneu.

Item number: 88761548
Description
Type Q40 Pinch valve, pneumatically operated, stainless steel piston actuator
Tube inside diameter 4 Inside diameter 6.350 mm (1/4")
Tube outside diameter DC Outside diameter 9.530 mm (3/8")
Tube carrier version 7P Plastic version, tube carrier stainless steel & tube holder PA
Control function 1 Normally closed (NC)
Actuator version 0P1 Operator size 0P1
Mounting variant FT With top mounting flange

The GEMÜ Q40 2/2-way pinch valve has a stainless steel piston actuator and is pneumatically operated. The valve guides a tube which is compressed from above by a compressor to control and regulate media. The compressor's specially developed contour and the inserts' contour minimize the strain on the tube and thus increase the tubes' service life. Tubes can be safely inserted and removed in simple steps and without tools. The available control functions are "normally closed (NC)" and "normally open (NO)". An integral optical position indicator is standard.

  • Resistant stainless steel piston actuator, free from non-ferrous metals
  • Fast, safe tube replacement
  • Simple replacement of inserts and compressors for various tube sizes with the same actuator
  • High quality and long service life
  • Minimized strain on the tube due to the optimized compressor
  • Positioners and process controllers can be mounted
  • Several installation options possible in the plant thanks to the mounting flange or female thread on the body