354 25M 1 9 52 1

Multi-port globe valve, pneum.

Item number: 88280598
Description
Type 354 Multi-port globe valve, pneumatically operated, plastic piston actuator
DN 25 DN 25
Body configuration M Multi-port version
Connection type 1 Threaded socket DIN ISO 228
Valve body material 9 CC499K, cast bronze
Seat seal 5 PTFE
Control function 2 Normally open (NO)
Actuator version 1 Actuator size 1

The GEMÜ 354 3/2-way globe valve has a robust low maintenance plastic piston actuator and is pneumatically operated. The connection for the control medium can be rotated through 360°. The double sided valve plug is connected to the actuator via a valve spindle. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.

  • Simple adaptation for use as a control valve
  • Seat seal made of PTFE or PTFE/fibreglass
  • Materials of wetted parts can be selected to suit relevant applications