505 15D60C25P01GP 1953 F-C

Angle seat globe valve, manual

Item number: 88871460
Description
Type 505 Pharma angle seat globe valve, manually operated with plastic handwheel
DN 15 DN 15
Body configuration D 2/2-way body
Connection type 60 Spigot ISO 1127 / EN 10357 series C
Valve body material C2 1.4435, investment casting
Seat 5P PTFE USP_CL6_121
Control function 0 Manually operated
Actuator version 1GP Operator size 1GP
Execution type 1953 Ra ≤ 0.6 μm for media wetted surfaces, in accordance with ASME BPE SF6, electropolished internal/external
Surface 1953 Ra ≤ 0.6 μm for media wetted surfaces, in accordance with ASME BPE SF6, electropolished internal/external
Special version F Special version with bellows
CONEXO C Integrated RFID chip for electronic identification and traceability

The GEMÜ 505 2/2-way angle seat globe valve has a plastic handwheel resistant to high temperatures and is manually operated. The valve is suitable for pure steam and gaseous media. The sealing at the valve seat is made of PTFE. The valve spindle is sealed with a stainless steel bellows. Valve plug and valve spindle are welded together to prevent dirt ingress.

  • Free from non-ferrous metals
  • Welded valve plug/valve spindle design to remove possible contamination areas
  • Low maintenance, fixed seat plug (without threads)
  • Stainless steel bellows as spindle seal for high operating temperatures
  • Batch traceability for all media-wetted components