549 20D 137 5C1L0RE411 0A

Angle seat globe valve, mot.

Item number: 88608084
Description
Type 549 Angle seat globe valve, electrically operated, electro-mechanical hollow shaft actuator, eSyDrive
DN 20 DN 20
Body configuration D 2/2-way body
Connection type 1 Threaded socket DIN ISO 228
Valve body material 37 1.4408, investment casting
Seat seal 5 PTFE
Voltage / Frequency C1 24 V DC
Control module L0 OPEN/CLOSE, positioner and process controller
Regulating cone RE411 2.5 m³/h - mod. EQ with red. seat
Actuator version 0A Actuator size 0

The GEMÜ 549 eSyDrive is an electrically operated 2/2-way angle seat globe valve with a hollow shaft electric actuator. The eSyDrive hollow shaft actuator can be operated as On/Off or with integrated positioner or process controller. The valve spindle is sealed by a self-adjusting gland packing. This provides a low-maintenance and reliable valve spindle seal even after an extended period of operation. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. An integral optical and electrical position indicator is standard.

  • CIP/SIP capable
  • Linear or modified equal-percentage control characteristics
  • Open/Close function, positioner and process controller
  • Force and speed are variably adjustable
  • Actuating speed max. 6 mm/s
  • Extensive diagnostic functions
  • Operable via web interface eSy-Web or Modbus TCP
  • On-site or remote end position programming via programming input
  • Various functions integrated (e.g. feedback, stroke limiter, etc.)