1234000Z1P2DM125010H10 0101

Electrical position indicator

Item number: 88446236
Description
Type 1234 Electrical position indicator
Fieldbus 000 Without
Accessory Z Accessory
Device version 1P2D Programming input, Open/Closed position feedback
Electrical connection M125 M12 plug, 5-pin
Travel sensor version 010 Potentiometer, 10 mm length
Housing material H10 Base PSU black, cover PSU
Execution type 0101 Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag

The GEMÜ 1234 electrical position indicator for linear actuators has a microprocessor controlled intelligent position sensor with an integrated analogue travel sensor system. Optical position indication is made by LEDs.

  • Adjustable switch point tolerances
  • Open / Closed position feedback as standard
  • Quick cable connection
  • Easy to fit
  • On-site end position programming
  • Can be fitted to GEMÜ valves or third-party actuators