1236000Z3EM125030G73 U

Electrical position indicator

Item number: 88841565
Description
Type 1236 Electrical position indicator
Fieldbus 000 Without
Accessory Z Accessory
Device version 3E Open / Closed position feedback, programming input, high visibility optical position indicator, IO-Link communication
Electrical connection M125 M12 plug, 5-pin
Travel sensor version 030 Potentiometer, 30 mm length
Body material G73 Base 1.4301, PP cover, M16 thread, 1.4305, (for GEMÜ 650, actuator size 1, 2, 3, 4, control function 1)
Special version U UL approval

The GEMÜ 1236 electrical position indicator is suitable for installation on pneumatically operated linear actuators. The position of the valve spindle is reliably electronically detected and evaluated using play-free and non-positive mounting. Intelligent microprocessor-controlled functions facilitate commissioning and support during operation. The current position of the valve is displayed via high-visibility LEDs and fed back via electrical signals.

  • Communication and programming interface IO-Link
  • Adjustable switch point tolerances
  • Speed-AP function for fast mounting and initialization
  • High visibility position indicator by LED
  • Can be fitted to GEMÜ valves or third-party actuators
  • On-site or remote end position programming via programming input