4240000Z01010301M1M1075

Combi switchbox SA

Item number: 88523001
Description
Action 01 einfachwirkend, mit Handhilfsbetätigung
Pneumatic connection 01 G1/8 connection thread

The GEMÜ 4240 combi switchbox is suitable for mounting to pneumatically operated linear actuators. The position of the valve spindle is reliably detected electronically and fed back via microswitches or proximity switches, using play-free and non-positive mounting. Integrated pilot valves enable direct activation of the process valve connected to them. The product has been designed specially for valves with a stroke of 5 to 75 mm.

  • Position feedback via microswitches, optionally via 2-wire NAMUR proximity switches or 3-wire proximity switches
  • Adjustable switch point tolerances using locking levers
  • Can be fitted to GEMÜ valves or third-party actuators
  • Integrated manual override