LSC 207ZKK 3101DAS

Limit Switch Box

Item number: 88905065
Description
Type LSC Limit switch box for quarter turn actuators
Switch 207 Proximity switch, 2 wire, normally closed/open, PNP/NPN, 5-36VDC IFM, IS5026
Accessory Z Accessory
Werkstoff Gehäuse / Anbausatz KK Plastic housing Plastic mounting kit
Electrical connection 3101 M20 cable gland
Option da Venting screw for outdoor use
SIL S SIL 1-3 (IEC 61508:2010)

The GEMÜ LSC limit switch box is suitable for mounting to manually and pneumatically operated quarter turn valves. It is also fitted with an optical position indicator for visual confirmation of position.

  • Adjustable switch point tolerances
  • Compact, solid housing
  • Can be attached to all quarter turn valves in accordance with the VDI/VDE 3845 standard interface
  • Simple mounting and retrofitting to quarter turn actuators
  • Up to four position feedback messages
  • Solenoid valve connection (optional)
  • 3D optical position indicator (optional)
  • OPEN/CLOSE LED display (optional)
  • Low temperatures to -40 °C (optional)