1436000Z1SA010001050

cPos Position controller SA

Item number: 88257690
Description
Type 1436 Positioner, electro-pneumatic cPos
Fieldbus 000 Without
Accessory Z Accessory
Action 1 Single acting
Device version SA01 Position controller
Option 00 Without
Flow rate 01 150 l/min
Travel sensor version 050 Potentiometer, 50 mm length

The GEMÜ 1436 cPos digital electro-pneumatic positioner has an optional integrated process controller to control pneumatically operated process valves with single acting or double acting linear or quarter turn actuators. When using the optional process controller, the signals from the sensors (e.g. flow, level, pressure, temperature) are detected and the media adjusted according to the specified set value. GEMÜ 1436 cPos has a robust aluminium housing with protected operating keys and an LCD display which allows the product to be individually adapted to complex control tasks. With additional equipment, the positioner can be used directly in fieldbus environments.

  • Digital inputs (option) for variable function control for automation
  • Fieldbus interfaces, e.g. Profibus DP, Profinet and DeviceNet (option)
  • No air consumption when idle
  • Simple mounting to various actuators
  • Access rights via different user levels
  • High flow rate