1441000A1SA2A3C12S01-C

cPos-X Position controller SA

Item number: 88789840
Description
Type 1441 2-wire 1441 cPos-X
Fieldbus 000 Without
Accessory A Automation product
Action 1 Single acting (fail safe)
Device version SA2 Positioner
Signal type A 4...20 mA
Pneumatic connection 3 G1/8 with 6mm plug-in coupling
Option C Analogue output, digital input and output
Electrical connection 1 M12 plug
Flow rate 2 130 l/min
Travel sensor version S01 Remote potentiometer, M12 connector
CONEXO C Integrated RFID chip for electronic identification and traceability

The GEMÜ 1441 cPos-X is an intelligent, digital electro-pneumatic positioner in 2-wire technology used to control pneumatically operated process valves. It can be combined with single acting or double acting linear actuators or quarter turn actuators. This means that it can be used, among other things, for diaphragm, globe and diaphragm globe valves as well as for ball valves and butterfly valves, for instance. The positioner has a robust housing with a covered LCD display for status information. The positioner can be operated remotely using a mobile device in order to configure settings and to view detailed information.

  • 2-wire-connection technology
  • Quick commissioning using well-balanced preconfiguration
  • HART communication available upon request
  • "Fail safe" and "Fail freeze" safety function available
  • BLE communication for remote access and configuration
  • Almost no air consumption when idle