1035 25D 7 114 0101

Union ends

Item number: 88030469
Description
Type 1035 Union ends
DN 25 DN 25, d 32
Form D Straight through
Connection type 7 Union ends, insert and threaded spigot DIN (sockets)
Material 1 PVC-U, grey
Seal material 14 O-ring, EPDM
Execution type 0101 Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag

The GEMÜ 1035 union end can be used for GEMÜ plastic valves and flowmeters and is available in various materials (PVC-U, PP, PVDF) and nominal sizes (DN 10 to 100).

  • High impact resistant, robust material for safe operation
  • Physiologically harmless
  • Time saving due to quick and easy assembly and dismantling of valves and flowmeters in the pipeline
  • Compact design