The GEMÜ D488 Victoria soft-seated butterfly valve is motorized. Various metal or plastic on/off or control actuators are available. The butterfly valve is available in nominal sizes DN 25 to 1600, in the standardized installation lengths: ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) available in wafer, lug and U section body versions.
Available in large nominal sizes
Bubble tight sealing, in accordance with EN 12266-1/P12, leak rate A
Special materials for disc, seal and valve body
Vulcanizable liner
Abrasion-resistant version possible
The GEMÜ D488 Victoria soft-seated butterfly valve is motorized. Various metal or plastic on/off or control actuators are available. The butterfly valve is available in nominal sizes DN 25 to 1600, in the standardized installation lengths: ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) available in wafer, lug and U section body versions.
Type: D488: Butterfly valve, motorized
DN: 50: DN 50
Body configuration: W: Intermediate flange version (Wafer), length FTF EN 558 series 20
Operating pressure: 3: 16 bar
Connection type: 3: PN 16 / Flange EN 1092, FTF EN 558 series 20
Body material: 2: EN-GJS-400-15 (GGG-40), epoxy coated 120 µm
Disc material: A: 1.4408
Shaft material: 1: AISI 420 / 1.4021
Shut-off seal material: E: EPDM
Liner fixing: L: Seat loose
Voltage / Frequency: L2: 230 V/50 Hz
Control module: ALS: OPEN/CLOSE actuator, 2 additional potential-free limit switches, on-site control, basic (Logic ON/OFF), (S4 30% duty, 120 starts/hour, actuator class A/B)
Actuator version: BC05: Actuator, motorized, operating time 16s, torque 50Nm, BERNARD, type AQ 2 additional limit switches, heating, manual override, aluminium housing, RAL1014, IP68
The GEMÜ D488 Victoria soft-seated butterfly valve is motorized. Various metal or plastic on/off or control actuators are available. The butterfly valve is available in nominal sizes DN 25 to 1600, in the standardized installation lengths: ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) available in wafer, lug and U section body versions.
Type: D488: Butterfly valve, motorized
DN: 50: DN 50
Body configuration: W: Intermediate flange version (Wafer), length FTF EN 558 series 20
Operating pressure: 3: 16 bar
Connection type: 3: PN 16 / Flange EN 1092, FTF EN 558 series 20
Body material: 2: EN-GJS-400-15 (GGG-40), epoxy coated 120 µm
Disc material: A: 1.4408
Shaft material: 1: AISI 420 / 1.4021
Shut-off seal material: E: EPDM
Liner fixing: L: Seat loose
Voltage / Frequency: L2: 230 V/50 Hz
Control module: ALS: OPEN/CLOSE actuator, 2 additional potential-free limit switches, on-site control, basic (Logic ON/OFF), (S4 30% duty, 120 starts/hour, actuator class A/B)
Actuator version: BC05: Actuator, motorized, operating time 16s, torque 50Nm, BERNARD, type AQ 2 additional limit switches, heating, manual override, aluminium housing, RAL1014, IP68
Item number: 88621463 D488 50W332A1ELL2ALS BC05
The tender texts have been copied to the clipboard