The GEMÜ 8259 2/2-way direct acting solenoid valve has a brass or stainless steel valve body. All media wetted parts are made of FKM, NBR, PTFE, EPDM, brass or stainless steel. The valve is suitable for inert liquids and gases.
Direct acting, normally open or normally closed
Valve operates without minimum pressure differential
High flow rates
Compact design
Simple coil replacement without tools (Click-on®)
Suitable for vacuum applications
Explosion protected solenoids acc. to ATEX available as an option
UL and CSA approval available
Various threaded connections per nominal size
The 2/2-way direct acting solenoid valve has a brass or stainless steel valve body. All media wetted parts are made of FKM, NBR, PTFE, EPDM, brass or stainless steel. The valve is suitable for inert liquids and gases.
Type: 8259: Solenoid valve, directly controlled
Body configuration: D: 2/2-way body
Connection type: G1: G 1/8 threaded sockets DIN ISO 228
Valve body material: 37: 1.4408, stainless steel
Seal material: 5: PTFE
Control function: 1: Normally closed (NC)
Voltage: 24: 24 V
Frequency: DC: DC
Special version: X: ATEX version
The GEMÜ 8259 2/2-way direct acting solenoid valve has a brass or stainless steel valve body. All media wetted parts are made of FKM, NBR, PTFE, EPDM, brass or stainless steel. The valve is suitable for inert liquids and gases.
Type: 8259: Solenoid valve, directly controlled
Body configuration: D: 2/2-way body
Connection type: G1: G 1/8 threaded sockets DIN ISO 228
Valve body material: 37: 1.4408, stainless steel
Seal material: 5: PTFE
Control function: 1: Normally closed (NC)
Voltage: 24: 24 V
Frequency: DC: DC
Special version: X: ATEX version
Item number: 88743645 8259 3DG137 51 24 DC X
The tender texts have been copied to the clipboard