620 25D39172930KN
Diaphragm valve, pneumatic
| Item number: | 88779390 | |
| Description |
| Type | 620 | Diaphragm valve, pneumatically operated, cast iron distance piece |
| DN | 25 | DN 25 |
| Body configuration | D | 2/2-way body |
| Connection type | 39 | Flanges ANSI Class 125/150 RF, Face to face EN 558, series 1, ISO 5752, basic series 1 |
| Valve body material | 17 | EN-GJS-400-18-LT (GGG-40.3), PFA lined |
| Diaphragm material | 29 | EPDM |
| Control function | 3 | Double acting (DA) |
| Actuator version | 0KN | Membran actuator, plastic, diameter 130 mm |
| Diaphragm size | 25 | Diaphragm size 25 |
This article is listed as a Dual-Use-good according to Regulation EU 2021/821 under Control list No. 2B350g. If these goods are supplied to countries outside the EU, the relevant export restrictions apply. |
||
The GEMÜ 620 2/2-way diaphragm valve has a low maintenance membrane actuator made of metal or plastic and is pneumatically operated. The valve has a metal distance piece. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
- Suitable for particulate and abrasive media
- Various lining materials are available, such as PFA, PP or hard rubber
- Standard optical position indicator
- Wide range of adaptation options for add-on components and accessories
- Datasheet (de)
- Datasheet (fr)
- Datasheet (en)
- Datasheet (es)
- Datasheet (pt)
- Datasheet (ru)
- Datasheet (sv)
- Datasheet (zh)
- Operating instructions (cs)
- Operating instructions (es)
- Operating instructions (fr)
- Operating instructions (de, en)
- Operating instructions (pl)
- Operating instructions (ru)
- Operating instructions (en)