The GEMÜ 639 eSyStep is an electrically operated 2/2-way diaphragm valve. The eSyStep electric actuator is available as On/Off actuator or with integrated positioner. An integral optical and electrical position indicator is standard. The self-locking actuator holds its position in a stable manner when idle and in the event of power supply failure.
CIP/SIP capable (only with stainless steel distance piece)
Open/close function or with integrated positioner
Actuating speed max. 3 mm/s
Parameterizable via IO-Link
On-site or remote end position programming via programming input
Various functions integrated (e.g. feedback, stroke limiter, etc.)
The is an electrically operated 2/2-way diaphragm valve. The eSyStep electric actuator is available as On/Off actuator or with integrated positioner. An integral optical and electrical position indicator is standard. The self-locking actuator holds its position in a stable manner when idle and in the event of power supply failure.
Type: 639: Membranventil, elektrisch betätigt, Elektromechanischer Hohlwellenantrieb, eSyStep
DN: 20: DN 20
Body configuration: D: 2/2-way body
Connection type: 60: Spigot ISO 1127 / EN 10357 series C / DIN 11866 series B
Valve body material: C3: 1.4435, investment casting
Diaphragm material: 17: EPDM
Voltage / Frequency: C1: 24 V DC
Control module: AE: OPEN/CLOSE control, additional end position feedback
Execution type: 1502: Ra
The GEMÜ 639 eSyStep is an electrically operated 2/2-way diaphragm valve. The eSyStep electric actuator is available as On/Off actuator or with integrated positioner. An integral optical and electrical position indicator is standard. The self-locking actuator holds its position in a stable manner when idle and in the event of power supply failure.
Type: 639: Membranventil, elektrisch betätigt, Elektromechanischer Hohlwellenantrieb, eSyStep
DN: 20: DN 20
Body configuration: D: 2/2-way body
Connection type: 60: Spigot ISO 1127 / EN 10357 series C / DIN 11866 series B
Valve body material: C3: 1.4435, investment casting
Diaphragm material: 17: EPDM
Voltage / Frequency: C1: 24 V DC
Control module: AE: OPEN/CLOSE control, additional end position feedback
Execution type: 1502: Ra
The tender texts have been copied to the clipboard