671 20D38175Y0 2
Diaphragm valve, manual
| Item number: | 88928264 | |
| Description |
| Type | 671 | Diaphragm valve, manually operated, plastic handwheel, plastic distance piece, optical position indicator |
| DN | 20 | DN 20 |
| Body configuration | D | 2/2-way body |
| Connection type | 38 | Flanges ANSI Class 150 RF, Face to face MSS SP-88 |
| Valve body material | 17 | EN-GJS-400-18-LT (GGG-40.3), PFA lined |
| Control function | 0 | manually operated |
| Actuator version | 2 | Actuator size 2 |
| Diaphragm size | 25 | Diaphragm size 25 |
This article is listed as a Dual-Use-good according to Regulation EU 2021/821 under Control list No. 2B350g. If these goods are supplied to countries outside the EU, the relevant export restrictions apply. |
||
The GEMÜ 671 2/2-way diaphragm valve has a low-maintenance plastic actuator and is manually operated. An integrated optical position indicator is standard.
- Optional PVDF handwheel available in white (GEMÜ 611)
- Extensive range of accessories available, e.g. electrical position indicator for "open" handwheel position or lockable handwheel clamp (GEMÜ 671)
- Datasheet (de)
- Datasheet (fr)
- Datasheet (en)
- Datasheet (ru)
- Datasheet (pl)
- Datasheet (pt)
- Datasheet (sk)
- Datasheet (zh)
- Datasheet (en)
- Operating instructions (sv)
- Operating instructions (de, en)
- Operating instructions (fr)
- Operating instructions (de, en)
- Operating instructions (pl)
- Operating instructions (de, sk)
- Operating instructions (en)
- Operating instructions (hu)