The GEMÜ 675 2/2-way diaphragm valve has a metal handwheel and is manually operated. An integral optical position indicator is standard.
Suitable for particulate and abrasive media
Various lining materials are available for a wide range of media
Standard integral optical position indicator
The GEMÜ 675 2/2-way diaphragm valve has a metal handwheel and is manually operated. An integral optical position indicator is standard.
Type: 675: Diaphragm valve, manually operated, metal handwheel, metal distance piece, optical position indicator
Actuator version: 1: Operator size 1
The GEMÜ 675 2/2-way diaphragm valve has a metal handwheel and is manually operated. An integral optical position indicator is standard.
Type: 675: Diaphragm valve, manually operated, metal handwheel, metal distance piece, optical position indicator
Actuator version: 1: Operator size 1
Item number: 88369059 675 32D 883 60 1
The tender texts have been copied to the clipboard