687 15D39395Y1F/N 0104
Diaphragm valve, pneumatic
| Item number: | 88928353 | |
| Description |
| Type | 687 | Diaphragm valve, pneumatically operated, plastic actuator, stainless steel distance piece |
| DN | 15 | DN 15 |
| Body configuration | D | 2/2-way body |
| Connection type | 39 | Flanges ANSI Class 125/150 RF, Face to face EN 558, series 1, ISO 5752, basic series 1 |
| Valve body material | 39 | 1.4408, PFA lined |
| Control function | 1 | Normally closed (NC) |
| Actuator version | F/N | Operator size F/N |
| Execution type | 0104 | Media wetted parts cleaned for high purity media and packed in plastic bag |
| Diaphragm size | 25 | Diaphragm size 25 |
This article is listed as a Dual-Use-good according to Regulation EU 2021/821 under Control list No. 2B350g. If these goods are supplied to countries outside the EU, the relevant export restrictions apply. |
||
The GEMÜ 687 2/2-way diaphragm valve has a low-maintenance plastic membrane actuator and is pneumatically operated. The valve has a metal distance piece. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
- Hermetic separation between medium and actuator
- CIP/SIP capable
- Wide range of adaptation options for add-on components and accessories
- Suitable for particulate and abrasive media
- Stainless steel body suitable for corrosive environments
- Wide range of adaptation options for add-on components and accessories
- Datasheet (cs)
- Datasheet (de)
- Datasheet (es)
- Datasheet (fr)
- Datasheet (en)
- Datasheet (nl)
- Datasheet (pl)
- Datasheet (pt)
- Datasheet (sk)
- Datasheet (sv)
- Datasheet (cs)
- Datasheet (en)
- Datasheet (ru)
- Operating instructions (de, en)
- Operating instructions (en)
- Operating instructions (fr)
- Operating instructions (de, lt)
- Operating instructions (pl)
- Operating instructions (ru)
- Operating instructions (sl)
- Operating instructions (zh)
- Operating instructions (nl)