Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Manual 2/2-way diaphragm valve with metal body

GEMÜ 650TL

Pneumatically operated stainless steel diaphragm valve with welded ends – ideal for the pharmaceutical, biotechnology, and food industries.

Valve with stainless steel handwheel and pneumatic safety function

Product information

Diaphragm valve GEMÜ 650TL is a manually operated diaphragm valve with a pneumatic fail safe function. The valve can only be operated manually (opened/closed) if the actuator is supplied with compressed air. If this supply is interrupted, the valve closes due to the force of the spring and can no longer be opened manually.

Key features

  • Fail safe function (closed)
  • Proximity switches can be fitted for recording the valve position
  • CIP/SIP capable
  • Closing stroke limiter (MG 8)
  • Opening and closing stroke limiter (MG 10 + 25)
Pneumatically operated stainless steel diaphragm valve with welded ends – ideal for the pharmaceutical, biotechnology, and food industries.

Technical details

Parameters
Value
Media temperature
-10 to 100 °C
Sterilization temperature
Max. 150 °C
Ambient temperature
0 to 60 °C
Operating pressure
0 to 10 bar
Nominal sizes
DN 4 to 25
Body configurations
i-body
Multi-port body
Straight through body
T body
Tank valve body
Welding configuration
Connection types
Clamp
Flange
Spigot
thread
Connection standards
ANSI
ASME
BS
DIN
EN
ISO
JIS
SMS
Body materials
(316L), forging material
1.4435 (316L), block material
1.4435 (BN2), block material
1.4435 (BN2), forged material
1.4435, investment casting material
1.4539 (904L), forged material
Diaphragm materials
EPDM
PTFE/EPDM
Conformities
3A
CRN
EAC
FDA
Oxygen
Reg. (EU) No. 10/2011
Regulation (EC) No. 1935/2004
Regulation (EC) No. 2023/2006
TA Luft (German Clean Air Act)
USP

Downloads

19 Results
  • Produktzertifikat passivated - electropolished GEMÜ valve body collection

    pdf (86 KB) -
    DE

  • Руководство по эксплуатации GEMÜ 650TL

    pdf (3 MB) -
    RU

  • Driftsvejledning GEMÜ 650TL

    pdf (4 MB) -
    DA

  • Certificat du produit machinery - GEMÜ product collection

    pdf (341 KB) -
    FR

  • Produktzertifikat machinery - GEMÜ product collection

    pdf (315 KB) -
    DE

  • Declaration of Conformity - GEMÜ product collection

    pdf (104 KB) -
    EN

  • Herstellererklaerung-Verordnung-EU-2024-590-de-2026-02-25

    pdf (84 KB) -
    DE

  • Konformitätserklärung oil grease free - GEMÜ product collection

    pdf (104 KB) -
    DE

  • Betriebsanleitung GEMÜ 650TL

    pdf (6 MB) -
    DE

  • Data sheet GEMÜ 650TL

    pdf (5 MB) -
    EN

  • Operating instructions GEMÜ 650TL

    pdf (7 MB) -
    EN

  • Notice d'utilisation GEMÜ 650TL

    pdf (7 MB) -
    FR

Suitable services