Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Pneumatic 2/2-way diaphragm valve made of ultra pure plastic

GEMÜ C60 CleanStar

Pneumatic diaphragm valve made of high-purity plastic with clamp connections – ideal for the semiconductor industry, chemical process engineering, and water treatment.

Valve with high chemical resistance for the strictest purity standards

Product information

The ultra pure 2/2-way diaphragm valve GEMÜ C60 CleanStar® has a plastic piston actuator and is pneumatically operated. A stroke limiter (not with AG 4) and an optical position indicator are integrated as standard. All media wetted parts are produced from PFA or PTFE (HPW version). For the HPS version, there is a choice of valve bodies made of PP-R, natural or PVDF. This High Purity version of the CleanStar® series complies with the strictest purity standards and boasts high chemical resistance. It can also be used with high media temperatures. As such, it is often used at the supply and distribution level in semiconductor factories.

Key features

  • All wetted parts made of PFA or PTFE
  • High flow rate with low-stress media channelling
  • Optional flow direction
  • Long service life based on test results and field experience
  • Ideally suited for corrosive media
  • Optional version with ECTFE union nut and/or with PFA-coated compression springs
  • Also available as T valve
  • Clean room production, fulfils SEMI F57
Pneumatic diaphragm valve made of high-purity plastic with clamp connections – ideal for the semiconductor industry, chemical process engineering, and water treatment.

Technical details

Parameters
Value
Media temperature
-10 to 150 °C
Ambient temperature
0 to 60 °C
Operating pressure
0 to 6 bar
Nominal sizes
DN 4 to 50
Body configurations
Straight through body
T body
V valve body
Connection types
Flare
Flare SpaceSaver
Nexus Connect® SpaceSaver
PrimeLock®
PrimeLock® SpaceSaver
Spigot
Super 300 Type Pillar® SpaceSaver
Union end
Welded-on Nexus Connect®
Connection standards
DIN
Body materials
PFA
PP-R, natural
PVDF
Diaphragm materials
PTFE/EPDM
Conformities
EAC
FDA
TA Luft (German Clean Air Act)

Downloads

32 Results
  • Beiblatt / Supplement GEMÜ C60, C67 ECTFE-Mutter

    pdf (210 KB) -
    DE/EN

  • Certificat du produit FDA, REACH - GEMÜ CleanStar PFA Code 30

    pdf (88 KB) -
    FR

  • Montageanleitung / Assembly instructions GEMÜ C60

    pdf (3 MB) -
    DE/EN

  • Product certificate RoHS - GEMÜ product collection

    pdf (450 KB) -
    DE/EN

  • Notice de montage GEMÜ C12A, C60

    pdf (870 KB) -
    FR

  • Assembly instructions GEMÜ C12A, C60

    pdf (870 KB) -
    EN

  • Produktzertifikat FDA, REACH - GEMÜ TubeStar

    pdf (108 KB) -
    DE

  • Betriebsanleitung GEMÜ C60

    pdf (7 MB) -
    DE

  • Product certificate FDA, REACH - GEMÜ TubeStar

    pdf (134 KB) -
    EN

  • Montageanleitung GEMÜ C12A, C60

    pdf (859 KB) -
    DE

  • Product certificate FDA, REACH - GEMÜ Code 5A CleanStar

    pdf (89 KB) -
    EN

  • Betriebsanleitung / Operating instructions GEMÜ C60

    pdf (9 MB) -
    DE/EN

Suitable services