Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Pneumatic 2/2-way diaphragm valve made of metal

GEMÜ D41

Stainless steel diaphragm valve with seal and diaphragm for precise control of flows in industrial applications.

Powerful diaphragm valve with EasyLock technology

Product information

The pneumatically actuated GEMÜ D41 diaphragm valve is designed for use in sterile applications. The diaphragm hermetically separates the actuator from the operating medium. The GEMÜ D41 valve with EasyLock technology is mounted completely without any loose components via a central gearbox. All drive parts (except the sealing and design elements) are made of stainless steel. Normally Closed, Normally Open and Double Acting control functions are available.

Key features

  • Suitable for use in hygienic and aseptic applications (CIP/SIP capable)
  • Fast, safe and simple diaphragm and actuator mounting via a central gearbox due to EasyLock technology
  • Low maintenance thanks to the encapsulated diaphragm, which requires no retightening
  • Very high Kv values due to flow-optimised valve body
  • Identification of the mounting angle (hash mark)
  • Optical position indicator and transparent cap as standard
  • Simple modular expansion possible with future-orientated automation components
Stainless steel diaphragm valve with seal and diaphragm for precise control of flows in industrial applications.

Technical details

Parameters
Value
Media temperature
-10 to 100 °C
Sterilization temperature
max. 150 °C
Ambient temperature
-10 to 80 °C
Operating pressure
0 to 10 bar
Nominal sizes
DN 10 to 40
Body configurations
Straight through body
T body
Connection types
Clamp
Spigot
Connection standards
ASME
DIN
EN
ISO
Body materials
(316L), forging material
1.4435 (316L), block material
Diaphragm materials
PTFE/EPDM
Conformities
ATEX
FDA
Reg. (EU) No. 10/2011
Regulation (EC) No. 1935/2004
USP

Downloads

14 Results
  • Produktzertifikat passivated - electropolished GEMÜ valve body collection

    pdf (86 KB) -
    DE

  • Operating instructions GEMÜ D41

    pdf (7 MB) -
    DE/EN

  • Funktionale-Sicherheit-FMEDA-gemue-D40-D41-de-2026-01-16

    pdf (94 KB) -
    DE

  • Produktbroschüre

    pdf (610 KB) -
    DE

  • Notice d'utilisation GEMÜ D41

    pdf (5 MB) -
    FR

  • Operating instructions GEMÜ D41

    pdf (5 MB) -
    EN

  • Herstellererklaerung-Verordnung-EU-2024-590-de-2026-02-25

    pdf (84 KB) -
    DE

  • Product certificate passivated - Electropolished GEMÜ valve body collection

    pdf (37 KB) -
    EN

  • Betriebsanleitung GEMÜ D41

    pdf (5 MB) -
    DE

  • Datenblatt GEMÜ D41

    pdf (3 MB) -
    DE

  • Product brochure

    pdf (595 KB) -
    EN

  • Manufacturers-Declaration-Regulation-EU-2024-590-gb-2026-02-24

    pdf (39 KB) -
    EN

Suitable services